9.1 Expected Log Control Output
Run the evse_app application. Once the connection to the CSMS is established, the following logs should be visible on the charge point and CSMS consoles:
- Yocto Project®
root@<board-name>:/ocpp# ./evse_app Charger initialized with 2 EVSE(s), each having 2 connector(s). Opened database successfully Charger connected to CSMS Current working directory: /ocpp ISO 15118: using interface eth0, bound to EVSE 1 APP_Init(): Initialized APP_Init(): APP_Init: network_interface=eth0 APP_InitNetworkInterface(): APP_InitNetworkInterface: iface_index=2 APP_InitNetworkInterface(): APP_InitNetworkInterface: ResolveLocalIPV6 returned Charger online ... - Buildroot
In the Buildroot image, the executable is located in /usr/ocpp.
root@<board-name> ~]# cd /usr/ocpp root@<board-name>:/usr/ocpp# ./evse_app Charger initialized with 2 EVSE(s), each having 2 connector(s). Opened database successfully Charger connected to CSMS Current working directory: /usr/ocpp ISO 15118: using interface eth0, bound to EVSE 1 APP_Init(): Initialized APP_Init(): APP_Init: network_interface=eth0 APP_InitNetworkInterface(): APP_InitNetworkInterface: iface_index=2 APP_InitNetworkInterface(): APP_InitNetworkInterface: ResolveLocalIPV6 returned Charger online ...