3.5.2 mikroBUS Socket

Figure 3-5. mikroBUS Socket Pinout

The AVR-BLE board features a mikroBUS socket for expanding the functionality of the development board using MikroElektronika Click Boards and other mikroBUS add-on boards. The socket is populated with two 1x8 2.54 mm pitch female headers and is ready to mount add-on boards.

Table 3-3. mikroBUS Socket Pinout
mikroBUS Socket PinATmega3208 PinFunctionShared Functionality
ANPD7ADC AIN7—
RSTPD5GPIO—
CSPA7SPI0 CS—
SCKPA6SPI0 SCKSST25PF040CT
MISOPA5SPI0 MISOSST25PF040CT
MOSIPA4SPI0 MOSISST25PF040CT
+3.3VVDDVCC_TARGET—
GNDGNDGround—
PWMPD1TCA0 WO1—
INTPD6GPIO—
RXPC1UART1 RX—
TXPC0UART1 TX—
SCLPA3TWI0 SCLMCP9844, BMA253 and ATECC608A
SDAPA2TWI0 SDAMCP9844, BMA253 and ATECC608A
+5V—VBUS—
GNDGNDGround—
Info: VBUS is powered from USB. Consequently, +5V will not be available while the board is powered from a battery.
Info: VCC_TARGET will have the battery voltage when the board is powered from a battery, which can be less that +3.3V.