3.5.1 ATmega3208
Microchip ATmega3208 is a microcontroller featuring the AVR® processor with hardware multiplier – running at up to 20 MHz and with 32 KB Flash, 4 KB SRAM, and 256 bytes of electrically erasable programmable read-only memory (EEPROM) in a 28- or 32-pin package. It uses the latest Core Independent Peripherals (CIPs) with low-power features, including Event System, accurate analog features, and advanced peripherals.