3.5.9 Mechanical Switch
The AVR-BLE board has one mechanical switch. This is a generic user-configurable switch that will drive the connected I/O line to ground (GND) when it is pressed. An external resistor pulls the signal high when the switch is not pressed.
Holding the switch during power-up can be used to put the Bluetooth module in Configuration mode. See RN4870 BLE Module for more information.
| Switch | ATmega3208 Pin | Function | Shared Functionality |
|---|---|---|---|
| SW0 | PF3 | User switch | RN4870 and on-board debugger |
Info: The SW0 signal is pulled up by an external
resistor.