3 Related Hardware and Documentation Support
The CryptoAuthentication Library is a software library written for Microchip’s CryptoAuthentication security devices. The library is tested against the following hardware:
- Microcontrollers
- AVR128DA48
- AVR64DU32
- AVR64EA48
- PIC18F47Q43
- PIC18F57Q84
- dsPIC33CK256MP508
- dsPIC33CK512MPT608
- dsPIC33AK128MC106
- CryptoAuthentication Hardware
- CryptoAuth Xplained PRO Evaluation Board
Documentation for the CryptoAuthentication code library can be accessed at the CryptoAuthLib Github Page, in the readme.md file and cryptoauthlib_manual.pdf.
Additional help and code tips for AVR CryptoAuthentication Applications refer to the CryptoAuthLib Application Note.
For more information on Microchip’s CryptoAuthentication™ devices such as datasheets, product documents, and schematics, visit the Microchip CryptoAuthentication Product Page