Jump to main content
What is the MPLAB Code Configurator CryptoAuthentication Library?
1 Changelog
2 Operating Environment
3 Related Hardware and Documentation Support
4 Secure Element Provision Prototyping
Kit Protocol enables the ability to provision a Secure Element with the Trust Platform Design Suite (TPDS)
5 Installing MPLAB® Code Configurator Melody CryptoAuthentication Library
6 Installing MPLAB® Code Configurator Melody Trust Anchor Library
Installing MPLAB® Code Configurator Trust Anchor Library
7 Trust Anchor Library Version Compatibility
The table below specifies the compatible Trust Anchor Library version for each Melody Crypto Authentication Library and associated firmware version. Since these libraries are tightly coupled, using mismatched versions may result in build failures or unexpected behavior.
8 Known Issues
9 Frequently Asked Questions
10 Supported Families
11 Supported Secure Element Families and Devices

Rev: W

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.