7 Trust Anchor Library Version Compatibility

The table below specifies the compatible Trust Anchor Library version for each Melody Crypto Authentication Library and associated firmware version. Since these libraries are tightly coupled, using mismatched versions may result in build failures or unexpected behavior.

Crypto Authentication Library Version(s)Firmware VersionTrust Anchor Library Version
  • 5.3.0
  • 5.4.0
  • 5.5.0
3.3.31.0.0
  • 5.6.0
3.6.01.1.0
  • 5.7.0
  • 5.8.0
  • 5.9.0
3.6.11.2.0
  • 5.10.0
3.7.62.0.0
  • 5.11.0
3.7.82.1.0
  • 5.12.0
3.7.92.2.0