| CC8SCRIP-19881 | When trying to provision multiple times for a board, Trust Platform Design
Suite shows an error dialog "Proto Provisioning has failed with can't connect to
device". | Steps for freeing up the COM port for device communication:- Close Trust Platform Design Suite completely.
- Power cycle the board connected to the PC.
- Open Trust Platform Design Suite.
| This issue is prevalent for Boards with the MCP2221A USB-Serial Converter.- Explorer 16/32 Development Board
- dsPIC33CK Curiosity Development Board
|
| CFW-4582 | When using MCC version 5.6.2 with PIC18 devices and the TA100 selected, along
with XC8 versions earlier than v3.10, the initial CAL code generated by MCC may not
successfully communicate with the TA100. Although the project will generate and
compile correctly, communication with the TA100 may fail at runtime. | Downgrade to MCC 5.5.2 and regenerate the code or upgrade to XC8 v3.10 or
later. | This issue affects PIC18 devices configured with the TA100 as the selected
secure element when using XC8 versions earlier than v3.10 and MCC version 5.6.2 or
later. |
| CC16SCRIP-10290 | When selecting SPI as the communication peripheral on dsPIC devices using SPI
PLIB versions 1.3.1 through 1.4.3, the selection does not update as expected. | Use SPI PLIB 1.3.0 and prior or 1.4.4 or later. | This issue is prevalent in dsPIC devices. |