3.2 Hardware Prerequisites
Hardware used in this application:
- A Curiosity High Pin Count (HPC) Development Board (DM164136)
- A PIC18F45Q10 40-lead microcontroller (the PDIP package to fit the Curiosity HPC)
- An external rotary encoder (the encoder on the XMEGA-E5 Xplained board is used)
- Two Micro-USB cables
- Two male-to-female wires