5.1.7 RESET
Reset input. A low level on this pin for longer than the minimum pulse length will generate a reset, even if the clock is not running. The minimum pulse length is given in Table 30-5. Shorter pulses are not guaranteed to generate a reset.