28.1 Features
- Read-While-Write Self-Programming
- Flexible Boot Memory Size
- High Security (Separate Boot Lock Bits for a Flexible Protection)
- Separate Fuse to Select Reset Vector
- Optimized Page(1) Size
- Code Efficient Algorithm
- Efficient Read-Modify-Write Support
Note: 1. A page is a section in the Flash
consisting of several bytes (see Table. No. of Words in a Page and No. of Pages in the
Flash in Page Size) used during programming. The page organization does not affect
normal operation.