17.1.1 MCUCR – MCU Control Register

When using the I/O specific commands IN and OUT, the I/O addresses 0x00 - 0x3F must be used. When addressing I/O Registers as data space using LD and ST instructions, 0x20 must be added to these offset addresses.

Name: MCUCR
Offset: 0x35
Reset: 0
Property: When addressing I/O Registers as data space the offset address is 0x55

Bit 76543210 
     ISC1n[1:0]ISC0n[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:2 – ISC1n[1:0] Interrupt Sense Control 1 Bit 1 and Bit 0 [n = 1:0]

The External Interrupt 1 is activated by the external pin INT1 if the SREG I-bit and the corresponding interrupt mask in the GICR are set. The level and edges on the external INT1 pin that activate the interrupt are defined in the next table. The value on the INT1 pin is sampled before detecting edges. If edge or toggle interrupt is selected, pulses that last longer than one clock period will generate an interrupt. Shorter pulses are not guaranteed to generate an interrupt. If low level interrupt is selected, the low level must be held until the completion of the currently executing instruction to generate an interrupt.
Table 17-1. Interrupt 1 Sense Control
ISC11ISC10Description
00The low level of INT1 generates an interrupt request.
01Any logical change on INT1 generates an interrupt request.
10The falling edge of INT1 generates an interrupt request.
11The rising edge of INT1 generates an interrupt request.

Bits 1:0 – ISC0n[1:0] Interrupt Sense Control 0 Bit 1 and Bit 0 [n = 1:0]

The External Interrupt 0 is activated by the external pin INT0 if the SREG I-flag and the corresponding interrupt mask are set. The level and edges on the external INT0 pin that activate the interrupt are defined in the next table. The value on the INT0 pin is sampled before detecting edges. If edge or toggle interrupt is selected, pulses that last longer than one clock period will generate an interrupt. Shorter pulses are not guaranteed to generate an interrupt. If low level interrupt is selected, the low level must be held until the completion of the currently executing instruction to generate an interrupt.
Table 17-2. Interrupt 0 Sense Control
ISC01ISC00Description
00The low level of INT0 generates an interrupt request.
01Any logical change on INT0 generates an interrupt request.
10The falling edge of INT0 generates an interrupt request.
11The rising edge of INT0 generates an interrupt request.