Figure 32-36. I/O Pin Input Threshold Voltage vs.
VCC (VIH, I/O Pin Read as
“1”)Figure 32-37. I/O Pin Input Threshold Voltage vs.
VCC (VIL, I/O Pin Read as
“0”)Figure 32-38. I/O Pin Input Hysteresis vs. VCCFigure 32-39. Reset Pin as I/O - Input Threshold
Voltage vs. VCC (VIH, Reset Pin Read as
“1”)Figure 32-40. Reset Pin as I/O - Input Threshold
Voltage vs. VCC (VIL, Reset Pin Read as
“0”)Figure 32-41. Reset Pin as I/O - Pin Hysteresis
vs. VCCFigure 32-42. Reset Input Threshold Voltage vs.
VCC (VIH, Reset Pin Read as
“1”)Figure 32-43. Reset Input Threshold Voltage vs.
VCC (VIL, Reset Pin Read as
“0”)Figure 32-44. Reset Input Pin Hysteresis vs.
VCC