29.1 Program and Data Memory Lock Bits

The ATmega8A provides six Lock bits. These can be left unprogrammed ('1') or can be programmed ('0') to obtain the additional features listed in the Lock Bit Protection Modes table below. The Lock Bits can only be erased to “1” with the Chip Erase command.

Table 29-1. Lock Bit Byte
Lock Bit ByteBit No.DescriptionDefault Value(1)
7–1 (unprogrammed)
6–1 (unprogrammed)
BLB125Boot Lock bit1 (unprogrammed)
BLB114Boot Lock bit1 (unprogrammed)
BLB023Boot Lock bit1 (unprogrammed)
BLB012Boot Lock bit1 (unprogrammed)
LB21Lock bit1 (unprogrammed)
LB10Lock bit1 (unprogrammed)
Note: 1. “1” means unprogrammed, “0” means programmed.
Table 29-2. Lock Bit Protection Modes(2)
Memory Lock BitsProtection Type
LB ModeLB2LB1
111No memory lock features enabled.
210Further programming of the Flash and EEPROM is disabled in Parallel and Serial Programming mode. The Fuse bits are locked in both Serial and Parallel Programming mode.(1)
300Further programming and verification of the Flash and EEPROM is disabled in parallel and Serial Programming mode. The Fuse Bits are locked in both Serial and Parallel Programming modes.(1)
BLB0 ModeBLB02BLB01
111No restrictions for SPM or Load Program Memory (LPM) instruction accessing the Application section.
210SPM is not allowed to write to the Application section.
300SPM is not allowed to write to the Application section, and LPM executing from the Boot Loader section is not allowed to read from the Application section. If Interrupt Vectors are placed in the Boot Loader section, interrupts are disabled while executing from the Application section.
401LPM executing from the Boot Loader section is not allowed to read from the Application section. If Interrupt Vectors are placed in the Boot Loader section, interrupts are disabled while executing from the Application section.
BLB1 ModeBLB12BLB11
111No restrictions for SPM or LPM accessing the Boot Loader section.
210SPM is not allowed to write to the Boot Loader section.
300SPM is not allowed to write to the Boot Loader section, and LPM executing from the Application section is not allowed to read from the Boot Loader section. If Interrupt Vectors are placed in the Application section, interrupts are disabled while executing from the Boot Loader section.
401LPM executing from the Application section is not allowed to read from the Boot Loader section. If Interrupt Vectors are placed in the Application section, interrupts are disabled while executing from the Boot Loader section.
Note:
  1. Program the Fuse Bits before programming the Lock Bits.
  2. “1” means unprogrammed, “0” means programmed.