30.3.2 External Clock Drive
| Symbol | Parameter | VCC = 2.7V to 5.5V | VCC = 4.5V to 5.5V | Units | ||
|---|---|---|---|---|---|---|
| Min | Max | Min | Max | |||
| 1/tCLCL | Oscillator Frequency | 0 | 8 | 0 | 16 | MHz |
| tCLCL | Clock Period | 125 | 62.5 | ns | ||
| tCHCX | High Time | 50 | 25 | ns | ||
| tCLCX | Low Time | 50 | 25 | ns | ||
| tCLCH | Rise Time | 1.6 | 0.5 | μs | ||
| tCHCL | Fall Time | 1.6 | 0.5 | μs | ||
| ΔtCLCL | Change in period from one clock cycle to the next | 2 | 2 | % | ||
Note:
- R should be in the range 3kΩ - 100kΩ, and C should be at least 20pF. The C values given in the table includes pin capacitance. This will vary with package type.
- The frequency will vary with package type and board layout.