Figure 33-6. Idle Supply Current vs. VCC (Internal RC Oscillator,
8MHz)Figure 33-7. Idle Supply Current vs. VCC (Internal RC Oscillator,
4MHz)Figure 33-8. Idle Supply Current vs. VCC (Internal RC Oscillator,
2MHz)Figure 33-9. Idle Supply Current vs. VCC (Internal RC Oscillator,
1MHz)Figure 33-10. Idle Supply Current vs. VCC (32kHz External RC
Oscillator)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.