3 Programming
Microchip's PolarFire Splash Kit provides FPGA programmability using an on-board embedded FlashPro5 programmer.
The board can also be programmed with standalone FlashPro4/5 hardware (not included with kit).
IAP programming and debug support is also provided on the board.
For more information about programming procedures, see www.microsemi.com/existing-parts/parts/150866#resources.