2 Hardware Features
- 300K LE PolarFire FPGA in an FCG484 package (MPF300T-1FCG484E)
- PCI Express (x4) edge connector
- FMC connector (LPC)
- x32 LPDDR4
- On-board power monitoring
- RJ45 interface for 10/100/1000 Ethernet using SGMII on GPIO
- USB for UART interface and programming
- 1 Gb SPI Flash memory
- JTAG and SPI programming interface