Microchip's PolarFire Splash Kit is a general-purpose hardware platform for evaluating the lowest
power, cost-optimized, non-volatile PolarFire FPGAs. This kit has a 300K LE PolarFire
FPGA, which integrates reliable non-volatile FPGA fabric, 12.7 Gbps transceivers, 1.6
Gbps I/Os, best-in-class-performance, hardened security IP, and crypto processors. The
silicon features power optimization with the lowest static power for 28 nm non-volatile
FPGAs, in its low power mode; integrated DDR PHY, PCIe endpoint/ root port, and crypto
processor hard IPs.
Table . Kit
Contents—MPF300-Splash-Kit
Quantity
Description
1
PolarFire Splash Kit Board with MPF300T-1FCG484E device