30.5.8 Command

Name: COMMAND
Offset: 0x08
Reset: 0x00
Property: -

Bit 76543210 
 STCONV 
Access RRRRRRRR/W 
Reset 00000000 

Bit 0 – STCONV Start Conversion

Writing a '1' to this bit will start a single measurement. If in Free-Running mode this will start the first conversion. STCONV will read as '1' as long as a conversion is in progress. When the conversion is complete, this bit is automatically cleared.