The SAMA5D27 SOM, with a 5.4g net weight, has a non-homogeneous weight
distribution. To ensure an acccurate Pick & Place, the following Pick & Place
machine settings must be applied:
X-Y and rotation speed must be set to
a minimum (very low speed)
Vacuum duration: 600 ms to 1s
Z speed: 30 mm/s
Force: 3.5 newton
The pick area designated below must be respected to ensure accurate placement of the
module on the motherboard.
Figure 2-1. SAMA5D27 SOM Pick & Place Area
The images below show the camera and operator views of the SAMA5D27 SOM on a Mydata Pick
& Place machine.Figure 2-2. SAMA5D27 SOM Pick & Place
Camera ViewFigure 2-3. SAMA5D27 SOM Pick & Place
Operator View