The SAMA7G54 SOM, with a net weight of up to 6.21g, has a non-homogeneous
weight distribution. To ensure an accurate Pick & Place, the following Pick & Place
machine settings must be applied:
X-Y and rotation speed must be set to a
minimum (very low speed)
Vacuum duration: 600 ms to 1 s
Z speed: 30 mm/s
Force: 3.5 newton
The pick area designated below must be respected to ensure accurate placement of the module
on the motherboard.
Figure 5-1. SAMA7G54 SOM Pick & Place
Area
The image below shows the camera and operator views of the SAMA7G54 SOM on a Mydata Pick
& Place machine.Figure 5-2. SAMA7G54 SOM Pick & Place Camera
View