Table 6-1. Absolute Maximum RatingsParameters | Minimum | Maximum | Unit |
---|
VIN, SW | -0.5 | +53 | V |
BOOST – GND | -0.5 | +60 | V |
BOOST – SW Voltage | -0.5 | +5.5 | V |
FB, BD | -0.5 | +5.5 | V |
PG, EN | -0.5 | VIN + 0.3 | V |
Storage Temperature | -65 | +150 | °C |
Operating Junction Temperature | -40 | +125 | °C |
Table 6-2. ESD Protection on All
PinsParameters | Minimum | Maximum | Unit |
---|
HBM | -2 | +2 | kV |
CDM | -2 | +2 | kV |
Note: Stresses above those listed under “Maximum Ratings”
may cause permanent damage to the device. This is a stress rating only and functional
operation of the device at those or any other conditions above those indicated in the
operational sections of this specification is not intended. Exposure to maximum rating
conditions for extended periods may affect device reliability.