6.2 DC Characteristics
Electrical Characteristics: Unless otherwise indicated, TA = TJ = +25°C, VIN = VEN = 12V, VBOOST – VSW = 3.3V, VOUT = 3.3V, IOUT = 100 mA, L = 8.2 µH, CIN = 10 µF X7R Ceramic Capacitor, COUT = 10 µF X7R Ceramic Capacitor. Boldface specifications apply over the TJ range of -40°C to 125°C. | ||||||
---|---|---|---|---|---|---|
Parameters | Symbol | Min. | Typ. | Max. | Units | Conditions |
Input Voltage | VIN | 4.1 | — | 48 | V | Note 1 |
Feedback Voltage | VFB | 0.776 | 0.800 | 0.824 | V | VIN = 12V, PWM mode, Standard Part |
0.784 | 0.800 | 0.816 | V | VIN = 12V, PWM mode, AEC-Q100 Automotive Qualified | ||
Output Voltage Adjust Range | VOUT | 2 | — | 24 | V | Note 2, Note 4 |
Feedback Voltage Line Regulation | (ΔVFB/VFB)/ΔVIN | — | 0.01 | — | %/V | MCP16368, VIN = 5V to 16V |
Feedback Voltage Load Regulation | (ΔVFB/VFB) | — | 0.3 | — | % | MCP16368, IOUT = 10 mA to 400 mA |
Feedback Input Bias Current | IFB | — | +/- 10 | — | nA | Sink/Source |
Undervoltage Lockout Start | UVLOSTRT | — | 4 | — | V | VIN Rising |
Undervoltage Lockout Stop | UVLOSTOP | — | 3.6 | — | V | VIN Falling |
Undervoltage Lockout Hysteresis | UVLOHYS | — | 0.4 | — | V | |
Switching Frequency | fSW | 1.8 | 2.2 | 2.6 | MHz | PWM mode |
Switching Frequency Dithering | fSW,dither | — | +10 | — | % | MCP16369 |
Maximum Duty Cycle | DCMAX | — | 87 | — | % | Note 4 |
Minimum On Time | TonMIN | — | 65 | — | ns | Note 4 |
NMOS Switch On Resistance | RDS(ON) | — | 0.5 | — | Ω | VBOOST – VSW = 3.3V (Note 4) |
NMOS Switch Current Limit | IN(MAX) | — | 0.75 | — | A | VBOOST – VSW = 3.3V (Note 4) |
Quiescent Current – PWM | IQ,PWM | — | 1.8 | 3.8 | mA | VBOOST = 3.3V; MCP16368 Switching |
Quiescent Current – PFM | IQ,PFM | — | 55 | 135 | µA | VBOOST = 3.3V; MCP16367 Switching |
Quiescent Current – PFM – Non-Switching | IQ | — | 18 | 24 | µA | VBOOST = 3.3V; MCP16367 Non-Switching |
Quiescent Current – Shutdown | IQ,SHD | — | 3 | 6 | µA | VOUT = EN = 0V |
EN Input Logic High | VIH | 1.8 | — | — | V | |
EN Input Logic Low | VIL | — | — | 0.4 | V | |
EN Input Leakage Current | IENLK | — | 0.1 | 0.15 | µA | VEN = 12V |
Soft-Start Time | tSS | — | 1.2 | — | ms | EN Low to High, 90% of VOUT (Note 4) |
Power Good Threshold | VPG | 89 | 93 | 97 | % | |
Power Good Hysteresis | VPG,hyst | — | 3 | — | % | |
Power Good Blanking | PGBlanking | — | 55 | 57 | µs | |
Thermal Shutdown Die Temperature | TSD | — | 155 | — | °C | Note 4 |
Die Temperature Hysteresis | TSDHYS | — | 25 | — | °C | |
Note:
|