5.11 Integrated Bootstrap Diode

To minimize the number of external components used in the application, the bootstrap diode was integrated into the device such that the anode is connected to the BD pin and cathode to the BOOST pin.

The permissible voltage to use on this pin is between 3V and 5.5V.