5.4 Internal Reference Voltage VREF

An integrated precise 0.8V reference combined with an external resistor divider sets the desired converter output voltage. The resistor divider range can vary without affecting the control system gain. High-value resistors consume less current but are more susceptible to noise.