6.3 Temperature Specifications

ParametersSymbolMin.Typ.Max.UnitsConditions
Temperature Ranges
Operating Junction Temperature RangeTJ-40—+125°CSteady State
Storage Temperature RangeTA-65—+150°C
Maximum Junction TemperatureTJ——+150°CTransient
Package Thermal Resistances
Thermal Resistance Junction to Ambient (1)RθJA—61.1—°C/W
Thermal Resistance Junction to Case (1)RθJC—76.4—°C/W
Thermal Resistance Junction to Top of Package (1)ΨJT—2.4—°C/W
Thermal Resistance Junction to Board (1)RθJB—21.8—°C/W
Thermal Resistance Junction to Board Characterization Parameter (1)ΨJB—15.8—°C/W
Note:
  1. Simulated on the MCP16367/8/9 Evaluation Board EV56E71A, a 50 mm x 50 mm, 1 oz, 2-layer PCB.