8.4 Input Capacitor Selection

The step-down converter input capacitor must filter the high input current ripple generated by the pulsing of the input voltage. The MCP16367/8/9 input voltage pin is used to supply power to both the power train and the internal bias circuitry. A low equivalent series resistance (ESR), preferably a ceramic capacitor of at least 10 µF capacitance, is recommended. Depending on the loading profile and conditions, the application will benefit from additional bulk capacitance.

The minimum capacitance for a given input peak-to-peak voltage ripple can be calculated using Equation 8-4.

Equation 8-4. Input Capacitor Ripple
CINMIN=IOUT×D×1−D∆Vripple,in×fSW

Where:

IOUT=Nominal output current
D=Duty-cycle
ΔVripple,in=Required input voltage ripple
fSW=Switching frequency

The value of ceramic capacitors varies significantly with temperature and DC bias; therefore, design margins must be taken into account to ensure sufficient capacitance at the input of the regulator. To mitigate temperature variations, X5R and X7R capacitors are recommended. Additionally, the reduction in capacitance due to DC bias should be taken into account during the design process.