3.1 Power and Self Test
An external 9V power supply (AC002014) is required to power the MPLAB® ICE 4 In-Circuit Emulator and optionally the target. This power supply comes with the emulator kit. Connect the 3-pronged plug into a power socket and the tip end into the top of the emulator as shown in the figure below.

Power-up Self Test
The MPLAB ICE 4 unit preforms a built-in self-test (or BIST) during power-up. Errors that occur during this test are reported in the MPLAB X IDE Output window. Depending on the error, LED colors may indicate the error as well.
Power the Target
It is possible to power the target using the emulator. For details, see 10.2 Power Specifications.
Select this option in the Project Properties window (see figure below). Also select the desired target voltage.