3.3.4.1 Product Dependencies
The table below shows the connections to the various memory types.
Signal Name | DDR2 | DDR3 | DDR3L | LPDDR2/LPDDR3 |
---|---|---|---|---|
DDR_VREF | VDDIODDR/2 | VDDIODDR/2 | VDDIODDR/2 | VDDIODDR/2 |
DDR_ZQ | GND via 240 Ω | GND via 240 Ω | GND via 240 Ω | GND via 240 Ω |
DDR_CK, DDR_CLKN | CLK, CLKN | CLK, CLKN | CLK, CLKN | CLK, CLKN |
DDR_CKE | CLKE | CLKE | CLKE | CLKE |
DDR_CSN | CS | CS | CS | CS |
DDR_RESETN | Not connected | DDR_RESETN | DDR_RESETN | Not connected |
DDR_BA[2:0] | BA[2:0] | BA[2:0] | BA[2:0] | Not connected |
DDR_WEN | WE | WE | WE | Not connected |
DDR_RASN, DDR_CASN | RAS, CAS | RAS, CAS | RAS, CAS | Not connected |
DDR_A[15:0] | A[15:0] | A[15:0] | A[15:0] | CA[9:0] |
DDR_D[15:0] | D[15:0] | D[15:0] | D[15:0] | D[15:0] |
DDR_DQS[1:0], DDR_DQSN[1:0] | LDQS,UDQS, DDR_VREF | DQS[1:0], DQSN[1:0] | DQS[1:0], DQSN[1:0] | DQS[1:0], DQSN[1:0] |
DDR_DQM[1:0] | UDM, LDM | DQM[1:0] | DQM[1:0] | DQM[1:0] |