2.9.1.6.1 Default Boot Settings

When no Boot Configuration Packet is available in the OTP User area, the ROM code uses a default boot configuration and tries to boot from the SD Card/e.MMC connected on SDMMC1 IOSET1.

For Default FLEXCOM/UART console and UART SAM-BA Monitor, refer to Hardware Considerations.

See table PIO Driven during Boot Program Execution for further details.

When the ROM code uses the default boot configuration, the Dual Bootstrap and the Anti-Rollback features are disabled.

If no bootable file is found in any of these memories, the ROM code runs the SAM-BA Monitor.