6.3.6.2 Unbalanced Mode Mapping Format
The LVDS Link supports VESA (OpenLDI) and JEIDA formats.
Serializer Input | Slot 0 | Slot 1 | Slot 2 | Slot 3 | Slot 4 | Slot 5 | Slot 6 |
---|---|---|---|---|---|---|---|
A0 | G0 | R5 | R4 | R3 | R2 | R1 | R0 |
A1 | B1 | B0 | G5 | G4 | G3 | G2 | G1 |
A2 | Data En | VSYNC | HSYNC | B5 | B4 | B3 | B2 |
A3 | Reserved | B7 | B6 | G7 | G6 | R7 | R6 |
Serializer Input | Slot 0 | Slot 1 | Slot 2 | Slot 3 | Slot 4 | Slot 5 | Slot 6 |
---|---|---|---|---|---|---|---|
A0 | G2 | R7 | R6 | R5 | R4 | R3 | R2 |
A1 | B3 | B2 | G7 | G6 | G5 | G4 | G3 |
A2 | Data en | VSYNC | HSYNC | B7 | B6 | B5 | B4 |
A3 | Reserved | B1 | B0 | G1 | G0 | R1 | R0 |