6.2.2 Embedded Characteristics

  • Up to 64-bit Host Interface
  • Supports Single Scan Active TFT Display
  • Supports Serial RGB, MIPI DSI and Single Channel LVDS Interfaces
  • Supports 12-, 16-, 18- and 24-bit Output Mode
  • Supports Spatial Dithering for 12-, 16-, and 18-bit Output Mode
  • Asynchronous Output Mode Supported
  • 1, 2, 4, 8 bits per Pixel (Palletized)
  • 12, 16, 18, 19, 24, 25 and 32 bits per Pixel (Non-palletized)
  • Supports One Base Layer (Background)
  • Supports Overlay 1 Layer
  • Supports High-End Overlay (HEO) Layer
  • High-End Overlay Supports 4:2:0 Planar Mode and Semiplanar Mode
  • High-End Overlay Supports 4:2:2 Planar Mode, Semiplanar Mode and Packed
  • Little Endian Memory Organization
  • Programmable Timing Engine, with Integer Clock Divider
  • Programmable Polarity for Data, Line Synchro and Frame Synchro
  • Up to 1024x768 (XGA) with Overlay (Application-Dependent). Still Image up to 1280x800 (WXGA)
  • Color Look-up Table (CLUT) with up to 256 Entries and Predefined 8-bit Alpha
  • Gamma Correction through Color Look-Up Table (CLUT)
  • Programmable Negative and Positive Row Striding for all Layers
  • Horizontal and Vertical Rescaling Unit with Edge Interpolation and Independent Non-Integer Ratio, up to 1280x800 (WXGA)
  • Bandwidth and Power Optimization with Hidden Section of Base Layer
  • Integrates Fully Programmable Color Space Conversion
  • Blender Function Supports Arbitrary 8-bit Alpha Value and Chroma Keying