5.2.5.12.1 Disabling the Temperature Sensor to Put the System in Low-Power Mode
To put the system in Low-Power mode when the temperature sensor is in use, ADC_TEMPMR.TEMPON must be cleared and a software reset must be performed (ADC_CR.SWRST=1).
To put the system in Low-Power mode when the temperature sensor is in use, ADC_TEMPMR.TEMPON must be cleared and a software reset must be performed (ADC_CR.SWRST=1).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.