3.3.5.11.4 Step 3
Update:
- DDR3PHY DRAM Configuration register
- DDR3PHY PHY General Configuration register
- DDR3PHY PHY Timing registers 0 to 2
- DDR3PHY Mode registers 0 to 3
- DDR3PHY ODT Configuration register
- DDR3PHY DRAM Timing Parameters registers 0 to 2
- DDR3PHY DDR System General Configuration register
- DDR3PHY DATX8 Common Configuration register
- DDR3PHY ZQ Impedance Control register 1 (if a DDR2 or DDR3 is being configured)
In case of re-initialization only: bypass the impedance calibration of ZQ control blocks by setting ZCALBYP in the DDR3PHY Initialization register (DDR3PHY_PIR).