3.3.5.11.16 Step 15
- Update UDDRC_RFSHCTL3 to enable auto-refreshes by clearing DIS_AUTO_REFRESH.
- Toggle UDDRC_RFSHCTL3.REFRESH_UPDATE_LEVEL.
- Update UDDRC_SWCTL to enable quasi-dynamic register programming.
- Update UDDRC_DFIMISC to set DFI_INIT_COMPLETE_EN.
- Set UDDRC_SWCTL.SW_DONE to indicate
that UDDRC programming is completed.
- Poll the UDDRC_SWSTAT.SW_DONE_ACK bit until it changes to 1, acknowledging that programming is complete.
- Update Port Control registers for ports 0 to 4 (UDDRC_PCTRL_0 to UDDRC_PCTRL_4) to enable the AXI ports.