9.4.6.9.4 End of Frame Procedure
If the QSPI needs reconfiguring, first apply the following procedure to close the current
frame safely:
- Wait for QSPI_SR.RBUSY=0 and QSPI_SR.HIDLE=1.
- Send a QSPI_CR.LASTXFER command.
- If QSPI_SR.CSS=0 or QSPI_SR.CSS1=0, wait for QSPI_ISR.CSRA=1.
- Set QSPI_CR.QSPIDIS and wait for QSPI_SR.QSPIENS=0.
Note: Consider using a memory barrier when writing the application
code before executing the above procedure.