9.4.6.9.11 Instruction Frame Transmission Examples
All waveforms in the following examples describe SPI transfers in SPI Clock mode 0 (QSPI_SCR.CPOL = 0 and QSPI_SCR.CPHA = 0. See Serial Clock Phase and Polarity).
Example 1:
Instruction in Single-bit SPI, without address, without option, without data.
Command: CHIP ERASE (C7h).
- Write 0x0000_00C7 in QSPI_WICR.
- Write 0x0000_0010 in QSPI_IFR.
- Update configuration (see Updating the QSPI Configuration).
- Write QSPI_CR.STTFR to 1.
- Wait for QSPI_ISR.CSRA to rise.
Example 2:
Instruction in Quad SPI, without address, without option, without data.
Command: POWER DOWN (B9h)
- Write 0x0000_00B9 in QSPI_WICR.
- Write 0x0000_0016 in QSPI_IFR.
- Update configuration (see Updating the QSPI Configuration).
- Write QSPI_CR.STTFR to 1.
- Wait for QSPI_ISR.CSRA to rise.
Example 3:
Instruction in Single-bit SPI, with address in Single-bit SPI, without option, without data.
Command: BLOCK ERASE (20h)
- Write the address (of the block to erase) in QSPI_IAR.
- Write 0x0000_0020 in QSPI_WICR.
- Write 0x0000_0030 in QSPI_IFR.
- Update configuration (see Updating the QSPI Configuration).
- Write QSPI_CR.STTFR to 1.
- Wait for QSPI_ISR.CSRA to rise.
Example 4:
Instruction in Single-bit SPI, without address, without option, with data write in Single-bit SPI.
Command: SET BURST (77h)
- Write 0x0000_0077 in QSPI_WICR.
- Write 0x0000_0090 in QSPI_IFR.
- Write QSPI_WRACNT.NBWRA with the number of bytes to write.
- Update configuration (see Updating the QSPI Configuration).
- Write data in the system bus memory space (0x20000000 - 0x30000000) for QSPI0 or (0x30000000 - 0x40000000) for QSPI1. The address of system bus write accesses is not used.
- Wait for QSPI_ISR.LWRA to rise.
- Write a 1 to QSPI_CR.LASTXFR.
- Wait for QSPI_ISR.CSRA to rise.
Example 5:
Instruction in Single-bit SPI, with 24-bit address in Dual SPI, without option, with data write in Dual SPI.
Command: BYTE/PAGE PROGRAM (02h)
- Write 0x0000_0002 in QSPI_WICR.
- Write 0x0000_18B3 in QSPI_IFR.
- Write QSPI_WRACNT.NBWRA with the number of bytes to write.
- Update configuration (see Updating the QSPI Configuration).
- Write data in the QSPI system bus memory space (0x20000000 - 0x30000000) for QSPI0 or (0x30000000 - 0x40000000) for QSPI1. The address of the first system bus write access is sent in the instruction frame. The address of the next system bus write accesses is not used.
- Wait for QSPI_ISR.LWRA to rise.
- Write a 1 to QSPI_CR.LASTXFR.
- Wait for QSPI_ISR.CSRA to rise.
Example 6:
Instruction in Single-bit SPI, with 24-bit address in Single-bit SPI, without option, with data read in Quad SPI, with eight dummy cycles.
Command: QUAD_OUTPUT READ ARRAY (6Bh)
- Write 0x0000_006B in QSPI_RICR.
- Write 0x0008_18B2 in QSPI_IFR.
- Update configuration (see Updating the QSPI Configuration).
- Read data in the QSPI system bus memory space (0x20000000 - 0x30000000) for QSPI0 or (0x30000000 - 0x40000000) for QSPI1. The address of the first system bus read access is sent in the instruction frame. The address of the next system bus read accesses is not used.
- Wait for QSPI_SR.RBUSY=0 and QSPI_SR.HIDLE=1.
- Write a 1 to QSPI_CR.LASTXFR.
- If QSPI_SR.CSS=0, wait for QSPI_ISR.CSRA to rise.
Example 7:
Instruction in Single-bit SPI, with 24-bit address and option in Quad SPI, with data read in Quad SPI, with four dummy cycles and continuous read.
Command: FAST READ QUAD I/O (EBh) - 8-BIT OPTION (0x30h)
- Write 0x0030_00EB in QSPI_RICR.
- Write 0x0004_1BF4 in QSPI_IFR.
- Update configuration (see Updating the QSPI Configuration).
- Read data in the QSPI system bus memory space (0x20000000 - 0x30000000) for QSPI0 or (0x30000000 - 0x40000000) for QSPI1. The address of the system bus read accesses is always used.
- Wait for QSPI_SR.RBUSY=0 and QSPI_SR.HIDLE=1.
- Write a 1 to QSPI_CR.LASTXFR.
- If QSPI_SR.CSS=0, wait for QSPI_ISR.CSRA to rise.
Example 8:
Instruction in Quad SPI, with 24-bit address in Quad SPI, without option, with data read in Quad SPI and two dummy cycles.
Command: HIGH-SPEED READ (0Bh)
- Write 0x0000_000B in QSPI_RICR.
- Write 0x0002_08B6 in QSPI_IFR.
- Update configuration (see Updating the QSPI Configuration).
- Read data in the QSPI system bus memory space (0x20000000 - 0x30000000) for QSPI0 or (0x30000000 - 0x40000000) for QSPI1. The address of the system bus read accesses is always used.
- Wait for QSPI_SR.RBUSY=0 and QSPI_SR.HIDLE=1.
- Write a 1 to QSPI_CR.LASTXFR.
- If QSPI_SR.CSS=0, wait for QSPI_ISR.CSRA to rise.
Example 9:
Instruction in Quad SPI, without address, without option, with data read in Quad SPI, without dummy cycles, without fetch.
Command: Read Status register (05h)
- Write 0x0000_0005 in QSPI_RICR.
- Write 0x0000_0096 in QSPI_IFR.
- Update configuration (see Updating the QSPI Configuration).
- Read data in the QSPI system bus memory space (0x20000000 - 0x30000000) for QSPI0 or (0x30000000 - 0x40000000) for QSPI1. Fetch is disabled.
- Wait for QSPI_SR.RBUSY=0 and QSPI_SR.HIDLE=1.
- Write a 1 to QSPI_CR.LASTXFR.
- Wait for QSPI_ISR.CSRA to rise.
Example 10:
Instruction in Quad SPI, without address, without option, with data read in Quad SPI, without dummy cycles, and read launched through the peripheral bus.
Command: Read Status register (05h)
- Set SMRM to 1 and TFRTYP to 0 in QSPI_MR
- Write 0x0000_0005 in QSPI_RICR.
- Write 0x0100_0096 in QSPI_IFR.
- Update configuration (see Updating the QSPI Configuration).
- Write a 1 to QSPI_CR.STTFR.
- Wait for flag RDRF and Read data in QSPI_RDR.
- Write a 1 to QSPI_CR.LASTXFR.
- Wait for QSPI_ISR.CSRA to rise.
- Read data in QSPI_RDR.
Example 11:
Instruction in Octal Twin-Quad SPI, with 24-bit address in Octal Twin-Quad SPI, without option, with data read in Octal Twin-Quad SPI and two dummy cycles.
Command: HIGH-SPEED READ (0Bh)
- Write 0x0000_000B in QSPI_RICR.
- Write 0x1002_18B9 in QSPI_IFR.
- Update configuration (see Updating the QSPI Configuration).
- Read data in the QSPI system bus memory space (0x20000000 - 0x30000000) for QSPI0 or (0x30000000 - 0x40000000) for QSPI1. The address of the system bus read accesses is always used.
- Wait for QSPI_SR.RBUSY=0 and QSPI_SR.HIDLE=1’.
- Write a 1 to QSPI_CR.LASTXFR.
- If QSPI_SR.CSS=0, wait for QSPI_ISR.CSRA to rise.
Example 12:
Instruction in Octal Twin-Quad SPI, without address, without option, with data read in Octal Twin-Quad SPI, without dummy cycles and read launched through the peripheral bus.
Command: Read Status register (05h)
- Write a 1 to QSPI_MR.SMRM and a 0 to TFRTYP.
- Write 0x0000_0005 in QSPI_RICR.
- Write 0x1100_0099 in QSPI_IFR.
- Update configuration (see Updating the QSPI Configuration).
- Write a 1 to QSPI_CR.STTFR.
- Wait flag RDRF and Read data in the QSPI_RDR register.
- Write a 1 to QSPI_CR.LASTXFR.
- Wait for QSPI_ISR.CSRA to rise.
- Read data in the QSPI_RDR register.
Example 13:
Classic HyperFlash command. Instruction in Octal DDR SPI, HyperFlash mode, without option, with data write, without dummy cycles and write launched through the peripheral bus.
Command: Data 0xAA at address 0x555
- Write 0x36C0_8099 in QSPI_IFR.
- Write 0x555 to QSPI_IADR.
- Update configuration (see Updating the QSPI Configuration).
- Wait QSPI_ISR.TDRE Flag
- Write 0xAA to QSPI_TDR.
- Wait QSPI_ISR.TXEMPTY Flag.
- Write a 1 to QSPI_CR.LASTXFR.
- Wait for QSPI_ISR.CSRA to rise.
Example 14:
Classic HyperFlash command. Instruction in Octal DDR SPI, HyperFlash mode, without option, with data write, without dummy cycles, without fetch, write launched through the system bus interface.
Command: Data 0xAA at address 0x555
- Write 0x3640_8099 in QSPI_IFR.
- Write 0x01 in QSPI_WRACNT
- Update configuration (see Updating the QSPI Configuration).
- Write data 0xAA (byte access) in the QSPI system bus memory space with LSB address bytes=0x555 (0x20000000 - 0x30000000) for QSPI0 or (0x30000000 - 0x40000000) for QSPI1.
- Wait for QSPI_ISR.LWRA to rise.
- Write a 1 to QSPI_CR.LASTXFR.
- Wait for QSPI_ISR.CSRA to rise.