3.4.3.2.3 Impedance Calibration
The DDR3PHY calibrates driver output impedance and ODT impedance.
Only an external precision resistor (240 ohms/1%) is required. All other necessary circuitry is implemented in the DDR3PHY.
The four impedance elements (output impedance pull-down/up and ODT pull-down/up) are calibrated sequentially.
There are two modes of operation:
- Direct calibration – uses DDR3PHY_ZQ0CR1.ZPROG settings
- Custom calibration – extends calibration beyond the values available on DDR3PHY_ZQ0CR1.ZPROG