Output Mode
When SECUMOD_PIOBUx.OUTPUT is set, the level driven on an I/O line can be determined by setting or clearing SECUMOD_PIOBUx.PIO_SOD (Set Output Data). The value of this bit represents the data driven on the corresponding I/O line.
When SECUMOD_PIOBUx.OUTPUT is set, the level driven on an I/O line can be determined by setting or clearing SECUMOD_PIOBUx.PIO_SOD (Set Output Data). The value of this bit represents the data driven on the corresponding I/O line.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.