Internal Pull-Up/Pull-Down
An internal pull-up or pull-down (around 100 kΩ) can be connected by configuring SECUMOD_PIOBUx.PULLUP.
Configuring this field with a pull-up or pull-down value activates the corresponding pull-up/pull-down permanently.
Note: Internal pull-ups are connected at Reset state.