3.2.17.2.2 NFC Address Command
| Name: | NFCADDR_CMD |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| NFCWR | DATAEN | CSID[2] | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CSID[1:0] | ACYCLE[2:0] | VCMD2 | CMD2[7:6] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | |||||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CMD2[5:0] | CMD1[7:6] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | |||||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMD1[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | |||||||||
Bit 26 – NFCWR NFC Write Enable
| Value | Description |
|---|---|
| 0 | NFC reads data from the NAND Flash. |
| 1 | NFC writes data into the NAND Flash. |