7.6.6.2 Clocks and Output Sampling Rate
The clock sent to the PDM microphone is GCLK/16.
The controller continuously decimates the incoming streams. The output sampling rate depends on PDMC_MR.OSR.
| PDMC_MR.SINC_OSR | PDMC_MR.OSR | Audio Filter | OSR(1) | Description and Oversampling Ratio (OSR(1)) |
|---|---|---|---|---|
| 0 | 0 | Yes | – | Forbidden |
| 1 | Yes | 64 | Audio filtering with OSR(1) = 2(PDMC_MR.OSR+5) | |
| 2 | Yes | 128 | ||
| 3 | Yes | 256 | ||
| > 0 | – | No | OSR(1) = 2(PDMC_MR.SINC_OSR+2) | The maximum SINC_OSR corresponds to an OSR(1) of 256. |
Note:
- The OSR is defined by the ratio between the clock frequency of the PDMC (i.e., GCLK/16) and the output sampling rate after filtering and decimation.