11.1.10.1 Processor Power Consumption in Active Mode
The following table provides the processor power consumption in the
following conditions:
- fCPU_CLK = from 400 MHz to 1000 MHz
- fMCK1 = 200 MHz
- fMCK2 = 133 MHz
- fMCK3 = 266 MHz
- fMCK4 = 400 MHz
- fMCK5 = 200 MHz
- fMCK6 = 200 MHz
- fMCK7, MCK8, MCK9 = 100 MHz
- L1 caches enabled
- L2 cache enabled
- The Cortex-A7 core executes a CoreMark benchmark from the (internal) SRAM
- Code compiled with speed optimization
- Peripheral clocks disabled
- Current measured according to the following figure
| fCPU (MHz) | VDDCORE (V) | VDDCPU (V) | Power (mW) | TJ (°C) | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| -40 | 25 | 50 | 70 | 85 | 105 | 125 | ||||
| 400 | 1.05 | 1.05 | PVDDCORE | 86 | 90 | 94 | 100 | 109 | 124 | 147 |
| PVDDCPU | 60 | 64 | 68 | 76 | 84 | 99 | 120 | |||
| 600 | 1.05 | 1.05 | PVDDCORE | 89 | 94 | 98 | 106 | 114 | 130 | 152 |
| PVDDCPU | 85 | 90 | 95 | 102 | 111 | 126 | 147 | |||
| 800 | 1.05 | 1.15 | PVDDCORE | 93 | 98 | 103 | 110 | 118 | 135 | 158 |
| PVDDCPU | 136 | 145 | 152 | 163 | 174 | 196 | 225 | |||
| 1000 | 1.05 | 1.25 | PVDDCORE | 92 | 97 | 102 | 110 | 119 | 136 | 160 |
| PVDDCPU | 201 | 215 | 226 | 241 | 258 | 287 | 327 | |||
The figure below plots the total power consumption of the device running a CoreMark benchmark versus Temperature. It is based on the following formula :
Power (mW) = PVDDCPU + PVDDCORE + PVDDIN33 + PVDDIODDR
with PVDDCPU and PVDDCORE as measured in the above table. PVDDIN33 contribution is 40 mW, and PVDDIODDR is 20 mW.