8.10.6.8 ICM Undefined Access Status Register

Name: ICM_UASR
Offset: 0x20
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      URAT[2:0] 
Access RRR 
Reset 000 

Bits 2:0 – URAT[2:0] Undefined Register Access Trace

Only the first Undefined Register Access Trace is available through the URAT field.

The URAT field is only reset by the SWRST bit in the ICM_CTRL register.

ValueNameDescription
0 UNSPEC_STRUCT_MEMBER

Unspecified structure member set to one detected when the descriptor is loaded.

1 ICM_CFG_MODIFIED

ICM_CFG modified during active monitoring.

2 ICM_DSCR_MODIFIED

ICM_DSCR modified during active monitoring.

3 ICM_HASH_MODIFIED

ICM_HASH modified during active monitoring

4 READ_ACCESS

Write-only register read access