8.10.6.7 ICM Interrupt Status Register

Name: ICM_ISR
Offset: 0x1C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
        URAD 
Access R 
Reset 0 
Bit 2322212019181716 
 RSU[3:0]REC[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 RWC[3:0]RBE[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RDM[3:0]RHC[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bit 24 – URAD Undefined Register Access Detection Status

The URAD bit is only reset by the SWRST bit in ICM_CTRL.

The URAT field in ICM_UASR indicates the unspecified access type.

ValueDescription
0

No undefined register access has been detected since the last SWRST.

1

At least one undefined register access has been detected since the last SWRST.

Bits 23:20 – RSU[3:0] Region Status Updated Detected (cleared on read)

When RSU[i] is set, it indicates that a region status updated condition has been detected.

Bits 19:16 – REC[3:0] Region End Bit Condition Detected (cleared on read)

When REC[i] is set, it indicates that an end bit condition has been detected.

Bits 15:12 – RWC[3:0] Region Wrap Condition Detected (cleared on read)

When RWC[i] is set, it indicates that a wrap condition has been detected.

Bits 11:8 – RBE[3:0] Region Bus Error (cleared on read)

When RBE[i] is set, it indicates that a bus error has been detected while hashing memory region i.

Bits 7:4 – RDM[3:0] Region Digest Mismatch (cleared on read)

When RDM[i] is set, it indicates that there is a digest comparison mismatch between the hash value of the region with identifier i and the reference value located in the Hash Area.

Bits 3:0 – RHC[3:0] Region Hash Completed (cleared on read)

When RHC[i] is set, it indicates that the ICM has completed the region with identifier i.