9.8.5.4 Fault Inputs

The PWM has the fault inputs connected to the different modules. Refer to the implementation of these modules within the product for detailed information about the fault generation procedure. The PWM receives faults from:

  • PIO inputs
  • the PMC
  • the ADC controller
  • Timer/Counters
Table 9-83. Fault Inputs
Fault GeneratorExternal PWM Fault Input NumberPolarity Level(1)Fault Input ID
PB13PWMFI0User-defined0
PB12PWMFI1User-defined1
PMC–To be configured to 12
ADC–To be configured to 13
Timer0–To be configured to 14
Note:
  1. FPOL field in PWM_FMR.