8.8.5.15 TDES Write Protection Status Register

Name: TDES_WPSR
Offset: 0xE8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 ECLASS   SWETYP[3:0] 
Access RRRRR 
Reset 00000 
Bit 2322212019181716 
 WPVSRC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 WPVSRC[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
    PKRPVSSWESEQECGDWPVS 
Access RRRRR 
Reset 00000 

Bit 31 – ECLASS Software Error Class (cleared on read)

ValueNameDescription
0 WARNING An abnormal access that does not affect system functionality.
1 ERROR An access is performed into key, input data, control registers while the TDES is performing an encryption/decryption or a start is request by software or DMA while the key is not fully configured.

Bits 27:24 – SWETYP[3:0] Software Error Type (cleared on read)

ValueNameDescription
0 READ_WO A write-only register has been read (Warning).
1 WRITE_RO TDES is enabled and a write access has been performed on a read-only register (Warning).
2 UNDEF_RW Access to an undefined address (Warning).
3 CTRL_START Abnormal use of TDES_CR.START command when DMA access is configured.
4 WEIRD_ACTION A key write, init value write, output data read, Mode register write, Private Key bus access or XTEA round register has been performed while a current processing is in progress (abnormal).
5 INCOMPLETE_KEY A tentative of start is required while the keys are not fully loaded into TDES_KEYxWRy.

Bits 23:8 – WPVSRC[15:0] Write Protection Violation Source (cleared on read)

When WPVS = 1, WPVSRC indicates the register address offset at which a write access has been attempted.

When WPVS=0 and SWE=1, WPVSRC reports the address of the incorrect software access. As soon as WPVS=1, WPVSRC returns the address of the write-protected violation.

Bit 4 – PKRPVS Private Key Register Protection Violation Status (cleared on read)

ValueDescription
0 No Private Key internal register access violation has occurred since the last read of TDES_WPSR.
1 A Private Key internal register access violation has occurred since the last read of TDES_WPSR.

Bit 3 – SWE Software Control Error (cleared on read)

ValueDescription
0 No software error has occurred since the last read of TDES_WPSR.
1 A software error has occurred since the last read of TDES_WPSR. The field SWETYP details the type of software error; the associated incorrect software access is reported in the field WPVSRC (if WPVS=0).

Bit 2 – SEQE Internal Sequencer Error (cleared on read)

ValueDescription
0 No peripheral internal sequencer error has occurred since the last read of TDES_WPSR.
1 A peripheral internal sequencer error has occurred since the last read of TDES_WPSR. This flag is set under abnormal operating conditions.

Bit 1 – CGD Clock Glitch Detected (cleared on read)

ValueDescription
0 The clock monitoring circuitry has not been corrupted since the last read of TDES_WPSR. Under normal operating conditions, this bit is always cleared.
1 The clock monitoring circuitry has been corrupted since the last read of TDES_WPSR. This flag is set in case of abnormal clock signal waveform (glitch).

Bit 0 – WPVS Write Protection Violation Status (cleared on read)

ValueDescription
0 No write protection violation has occurred since the last read of TDES_WPSR.
1 A write protection violation has occurred since the last read of TDES_WPSR. If this violation is an unauthorized attempt to write a protected register, the associated violation is reported into field WPVSRC.