8.8.5.11 TDES Output Data Register x

Name: TDES_ODATARx
Offset: 0x50 + x*0x04 [x=0..1]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 ODATA[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 ODATA[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 ODATA[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ODATA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – ODATA[31:0] Output Data

The two 32-bit TDES_ODATARx contain the 64-bit data block which has been encrypted/decrypted.

TDES_ODATAR0.ODATA refers to the first word, TDES_ODATAR1.ODATA to the last one.