7.3.9.18 SSC Interrupt Mask Register
| Name: | SSC_IMR |
| Offset: | 0x4C |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RXSYN | TXSYN | CP1 | CP0 | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OVRUN | RXRDY | TXEMPTY | TXRDY | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 11 – RXSYN Rx Sync Interrupt Mask
| Value | Description |
|---|---|
| 0 | The Rx Sync Interrupt is disabled. |
| 1 | The Rx Sync Interrupt is enabled. |
Bit 10 – TXSYN Tx Sync Interrupt Mask
| Value | Description |
|---|---|
| 0 | The Tx Sync Interrupt is disabled. |
| 1 | The Tx Sync Interrupt is enabled. |
Bit 9 – CP1 Compare 1 Interrupt Mask
| Value | Description |
|---|---|
| 0 | The Compare 1 Interrupt is disabled. |
| 1 | The Compare 1 Interrupt is enabled. |
Bit 8 – CP0 Compare 0 Interrupt Mask
| Value | Description |
|---|---|
| 0 | The Compare 0 Interrupt is disabled. |
| 1 | The Compare 0 Interrupt is enabled. |
Bit 5 – OVRUN Receive Overrun Interrupt Mask
| Value | Description |
|---|---|
| 0 | The Receive Overrun Interrupt is disabled. |
| 1 | The Receive Overrun Interrupt is enabled. |
Bit 4 – RXRDY Receive Ready Interrupt Mask
| Value | Description |
|---|---|
| 0 | The Receive Ready Interrupt is disabled. |
| 1 | The Receive Ready Interrupt is enabled. |
Bit 1 – TXEMPTY Transmit Empty Interrupt Mask
| Value | Description |
|---|---|
| 0 | The Transmit Empty Interrupt is disabled. |
| 1 | The Transmit Empty Interrupt is enabled. |
Bit 0 – TXRDY Transmit Ready Interrupt Mask
| Value | Description |
|---|---|
| 0 | The Transmit Ready Interrupt is disabled. |
| 1 | The Transmit Ready Interrupt is enabled. |